Skip to main content
Logo print

Connected roller shutter switch with neutral Céliane titanium

Legrand

Connected roller shutter switch with neutral Céliane titanium

REF. CT9431 EAN. 3414972657389
Finition :
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequency bidirectional Yes
Mounting method Flush-mounted
Width in number of modular spacings 2
With bus connection No
Bus module detachable No
Local operation/hand operation Yes
With LED indication Yes
Number of inputs 4
Switching current (resistive) 2 A
Max. switching power 500 W
Max. number of venetian-blind outputs 1
With switch function Yes
Type of current AC
Degree of protection (IP) IP41
Min. depth of built-in installation box 40 mm
Width 90 mm
Height 82 mm
Depth 46 mm
Built-in depth 33 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Nominal voltage (Min-Max) 100-240 V
Frequency (Min-Max) 50-60 Hz
Standby consumption 2.1 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour Titanium
RAL-number 7006
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity (Min-Max) 1.5-2.5 mm²
Contains Batteries No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Shutter management
Application name Home + Control
Programming way Smartphone apps

Documentation

1 document
Instruction Use
LE13313AB.pdf pdf (4.11 Mo)
2 documents
RoHS DIRECTIVE
REACH DECLARATION
2 documents
Agreement
Agreement
SELECT AN ACTION