Kit: Classe 300V13M video internal unit in light finish, 7inches Touch display and Linea 3000 video door entry panel with wide angle color camera, proximity reader, kit of colored key cards and two door lock release clear discs.
| With video | Yes |
|---|---|
| Number of indoor stations | 1 |
| Number of outdoor stations | 1 |
| Installation technique | Bus system |
| Mounting method indoor station | Other |
| Colour indoor station | White |
| Mounting method outdoor station | Surface mounted |
| Material outdoor station | Other |
| Colour outdoor station | Aluminium |
| Picture system | PAL |
| Can be connected to smartphone | No |
| Internal communication | Yes |
| Hands free | Yes |
| With day/night function | No |
| Manual adjustable camera | Yes |
| Label space/information surface | Yes |
| Hearing aid compatible | No |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| degree of impact strength (IK) | Other |
| Degree of protection (IP) | Other |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 18-270 V |
| Supply current (Min-Max) | 0.25-4 A |
| Frequency (Min-Max) | 50-60 Hz |
| Sound level | 82 dB |
| Standby consumption | 10 mA |
|---|---|
| Halogen free | No |
| Antimicrobial treatment | No |
| Cable nature for connection | Other |
| Cable section (Min-Max) | 0.28-1.5 mm² |
| Fitted with USB plug | No |
| Fitted with rainproof plate protection | Yes |
| With complemantary luminous signal | Yes |
| Mounting method | Other |
| Vertical fixing center distance (Min-Max) | 1600-1650 mm |
| Horizontal fixing center distance (Min-Max) | 50-100 mm |
| Control mode | Other |
| Contains Batteries | No |
| Additional unit | Yes |
| Loudness setting | Yes |
| Addressable | Yes |
| Door entry system with mobile application | No |
| Remote opening of gate / Electric door opener | Yes |
| Screen resolution | Not applicable |
| Screen brightness setting | No |
| Screen contrast setting | No |
| Memory video function | No |
| Camera type | Adjustable |
| Max distance between internal and external unit | 1000 m |
| Communication rank type | Other |
| Connected object | Yes |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |