| Mounting method | Surface mounting |
|---|---|
| Suitable for bus connection | No |
| Radio connection | No |
| Interface external | Yes |
| Number of detection groups | 4 |
| Number of detector addresses | 0 |
| Number of outputs for acoustic signal generators | 2 |
| Number of outputs for optical signal generators | 2 |
| Emergency power supply integrated | No |
| With power adaptor | Yes |
| Integrated dial device | No |
| Operating voltage | 230 V |
| Addressable | No |
| Autonomy | 12 h |
| Height | 400 mm |
| Width | 400 mm |
| Depth | 140 mm |
|---|---|
| degree of impact strength (IK) | IK05 |
| Degree of protection (IP) | IP30 |
| Operating / setting temperature | -10-+55 °C |
| Voltage type | AC |
| Frequency | 50-60 Hz |
| Sound level | 60 dB |
| With complemantary luminous signal | No |
| Supplied remote control | No |
| Vertical fixing center distance | 310-310 mm |
| Horizontal fixing center distance | 345-345 mm |
| Control mode | Wired |
| Contains Batteries and/or Accumulator | No |
| Loudness setting | No |
| Product use function | Alarm systems |