| Model | One-part button |
|---|---|
| Imprint/indication | Symbol "rotational speed" |
| Scannable symbol/barrier free | No |
| Utilization | Cooling |
| Suitable for touch sensor connector for bus system | Yes |
| Type of fastening | Engage (snap) |
| Monitoring window/light outlet | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
|---|---|
| Colour | Titanium |
| With label area | No |
| With exchangeable lens/symbol | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Width | 53 mm |
| Height | 53 mm |
| Depth | 12 mm |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |