Industrial cartridge fuse for protecting electrical circuit conductors against overloads and short-circuits. The HRC gG 22x58mm 63A design offers 500V~ rating with 100000A breaking capacity.
| Model | Ceramic fuse |
|---|---|
| Size | 22x58 mm |
| Rated current | 63 A |
| Depth | 58 mm |
| Width | 22 mm |
| Voltage type | AC/DC |
| Utilization category according to IEC 60269 | GG |
|---|---|
| Rated operating frequency (Min-Max) | 42-62 Hz |
| Type of fuse status indicator | Top fuse status indicator |
| Power loss at rated current | 6.3 W |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -40-70 °C |