Allows selecting and changing the state of electrical circuits with a robust PR26 cam changeover switch without off. Rated 32A at up to 690V AC, it offers 4P, 8 contacts, and IP65 protection in a 96x120mm surface-mounted housing.
| Type of switch | Level switch |
|---|---|
| Number of poles | 4 |
| Max. rated operation voltage Ue AC | 690 V |
| Rated permanent current Iu | 32 A |
| Number of switch positions | 2 |
| With zero (off) position | No |
| With retraction in 0-position | No |
|---|---|
| Device construction | Surface mounted device |
| Complete device in housing | Yes |
| Type of control element | Wing knob |
| Front shield size | 64x64 mm |
| Degree of protection (IP), front side | IP65 |