| Band width | 3.5 mm |
|---|---|
| Length belt/tape/tie | 280 mm |
| Tie thickness | 1.5 mm |
| Min. tensile strength | 130 N |
| Operating temperature (Min-Max) | -40-75 °C |
| Mounting temperature (Min-Max) | -10-40 °C |
| Model | Internal toothing |
| Band closure | Plastic lip/-cam |
| Material | Plastic |
| Material quality | Polyamide (PA) |
| Surface protection | Untreated |
|---|---|
| UV-stable according to ASTM D6779 | No |
| Halogen free | Yes |
| Colour | Colourless |
| Transparent | Yes |
| Text strip | None |
| Releasable closure | No |
| Type of fastening | None |
| UL approval | Yes |