| Number of fibres | 24 |
|---|---|
| Type of tube | Other |
| Number of fibres per tube | 12 |
| Fibre type | Multi mode 50/125 |
| Category | OM5 |
| With strain relief | Yes |
| With rodent protection | No |
| Armouring/reinforcement | Other |
| Material armouring | Other |
| Material outer sheath | Other |
| Specification material outer sheath | Other |
| Colour outer sheath | Green |
| Colour single fibre | Several |
| Longitudinal water blocking cable | No |
| Radial water blocking cable | No |
| Cable metal free | Yes |
| Cable geometry | Flat |
| Flame retardant according to IEC 60332-1-2 | Yes |
| Flame retardant according to IEC 60332-3-21 (Cat A F/R) | No |
| Flame retardant according to IEC 60332-3-22 (Cat A) | No |
| Flame retardant according to IEC 60332-3-23 (Cat B) | No |
| Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
| Flame retardant according to IEC 60332-3-25 (Cat D) | No |
| Low smoke according to EN IEC 61034-2 | Yes |
|---|---|
| Halogen free according to EN IEC 60754-1 | No |
| Halogen free according to EN IEC 60754-2 | Yes |
| Halogen free according to EN IEC 60754-3 | No |
| Reaction-to-fire according to EN 13501-6: Class | B2ca |
| Reaction-to-fire according to EN 13501-6: Smoke production | s1a |
| Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | D1 |
| Reaction-to-fire according to EN 13501-6: Acidity | a1 |
| Circuit integrity according to IEC 60331-23 | No |
| Circuit integrity according to IEC 60331-25 | None |
| Circuit integrity according to EN 50200 | None |
| Oil resistant according to EN IEC 60811-404 | No |
| Resistant to chemicals | No |
| Outer diameter approximate | 28 mm |
| Min. permitted bending radius, stationary application/permanent installation | 45 mm |
| Max. tensile strength during installation | 1 kN |
| Suitable for underground installation | No |
| Blow in | No |
| Weight | 30 kg/km |
| Fibre optic cable colour coding according to S-12 Skanova standard | No |
| Operating / setting temperature (Min-Max) | -0-50 °C |
| Storage temperature (Min-Max) | -10-50 °C |
| RAL-number | 6039 |