| Conductor material | Copper |
|---|---|
| Core identification according to HD 308 S2 | No |
| Approved type of underground installation | Other |
| Specification material outer sheath | Polyethylene (PE) |
| Cable geometry | Round |
| Certified for shipboard application | No |
|---|---|
| Suitable as telephone cable | Yes |
| Suitable as computer data cable | Yes |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |