Skip to main content
Logo print
This product is obsolete

Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters

LCS3 Legrand

Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters

REF. 032843 EAN. 3414972058575

This category 6 F/UTP 2x4 twisted pairs cable supports data transmission in a structured cabling system while protecting from electromagnetic interferences.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Conductor material Copper
Conductor surface Bare
Diameter conductor 0.52 mm
Nominal cross section conductor 0.22 mm²
AWG size 24
Conductor category Class 1 = solid
Number of cores 16
Number of stranding elements 8
Stranding element Pairs
Material core insulation Other
Specification core insulation Polyethylene (PE)
Core identification according to HD 308 S2 No
Core identification Colour
Screen over stranding element None
Stranding Bundle
Screen over stranding Foil
Longitudinal water blocking cable No
Radial water blocking cable Yes
Suitable for underground installation No
Approved type of underground installation Other
Protective sheath Other
Material outer sheath Other
Specification material outer sheath Other
Colour outer sheath Blue
Armouring/reinforcement None
Material armouring Other
Cable geometry Round
Low smoke according to EN IEC 61034-2 Yes
Halogen free according to EN IEC 60754-1 Yes
Halogen free according to EN IEC 60754-2 Yes
Reaction-to-fire according to EN 13501-6: Class Dca
Reaction-to-fire according to EN 13501-6: Smoke production S2
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles D2
Reaction-to-fire according to EN 13501-6: Acidity a1
Oil resistant according to EN IEC 60811-404 No
Outer diameter approximate 16.35 mm
Min. permitted bending radius, moving application with forced guidance 60 mm
Permitted cable outer temperature after assembling without vibration (Min-Max) -20-60 °C
Category 6
NVP value 66 %
Certified for shipboard application No
Suitable as telephone cable Yes
Suitable as computer data cable Yes
Weight 89.5 kg/km
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Storage temperature (Min-Max) 0-50 °C
RAL-number 5015

Documentation

2 documents
Technical Sheet
S000115885FR-00.pdf pdf (0.12 Mo)
Technical Sheet
S000115885EN-00.pdf pdf (0.1 Mo)
2 documents
Declaration of performance
PEP
LGRP-00549-V04.01-EN.pdf pdf (0.81 Mo)
SELECT AN ACTION