The replacement device frame enables efficient substitution of damaged frames or modules. Its snap mounting ensures quick installation, vertical support holds up to 8 modules, and six conduit inlets with four strain relieves.
| Number of appliances to build in | 4 |
|---|---|
| Number of conduit inlets | 6 |
| Length | 174 mm |
| Width | 243 mm |
| Depth | 72.2 mm |
| Model | Shape of cup |
|---|---|
| Installation technique | Other |
| Mounting method installation unit | Snap |
| Number of strain relieves | 4 |
| Material | Other |