Blank bloc for flat patch panels, standard fixation. Protects unused slots, improves airflow, and ensures a clean, professional rack finish.
| Type of accessory/spare part | Cover plate |
|---|---|
| Accessory | Yes |
| Spare part | No |
| Width | 110.4 mm |
| Height | 43.65 mm |
| Depth | 46.5 mm |
|---|---|
| Operating / setting temperature (Min-Max) | -10-60 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Colour | Black |
| Halogen free | No |