Legrand BAP RTC: LiFePO4, 9.6V, 3.2Ah, long life, stable, halogen-free, rechargeable, ideal for industrial use.
| Size indication | Other |
|---|---|
| Number of cells | 3 |
| Model | Lithium-ion |
| Nominal voltage | 9.6 V |
| Capacity | 3300 mAh |
| IEC indication | Other |
| Other indications | Other |
| Height including pole | 202 mm |
| Diameter | 33 mm |
| Battery pack | Yes |
| Suitable for EX-applications | No |
| Plastic housing | Yes |
|---|---|
| Halogen free | Yes |
| Contains Batteries | Yes |
| Number of batteries (Type 1) | 1 |
| IEC code (Type 1) | 3IFpR27/67 |
| Battery ou Accumulator (Type 1) | Accumulator (rechargeable) |
| Battery Composition (Type 1) | Rechargeable - Lithium-Iron-Phosphate |
| Battery Location (Type 1) | Single element |
| Battery weight (g) for Type 1 | 84 g |
| Number of Single Element (Pack1) | 3 |