MPX³ electrical auxiliary for motor circuit breaker is a robust 2NC side-mounted unit for reliable status signaling, with AC-15 ratings up to 6A/24V and 4A/240V, DC-13 up to 2A/24V, and screw terminals.
| Number of contacts as change-over contact | 0 |
|---|---|
| Number of contacts as normally open contact | 0 |
| Number of contacts as normally closed contact | 2 |
| Rated operation current Ie at AC-15, 230 V | 3 A |
| Type of electric connection | Screw connection |
|---|---|
| Model | Clip-on |
| Mounting method | Side mounting |