| Number of units | 1 |
|---|---|
| Mounting direction | Horizontal |
| Number of units horizontal | 1 |
| Number of units vertical | 1 |
| Number of modules horizontal (module system) | 3 |
| Number of modules vertical (module system) | 1 |
| With mounting grid | No |
| Flush-mounted installation | Yes |
| Suitable for subfloor installation duct box | No |
| Suitable for wall duct | No |
| Suitable for built-in installation | Yes |
| Label space/information surface | No |
| Material | Plastic |
| Material quality | Acrylic glass |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Decor |
| Surface finishing | Matt |
|---|---|
| Colour | Grey |
| Transparent | No |
| With hinged lid | No |
| Degree of protection (IP) | Other |
| degree of impact strength (IK) | IK04 |
| Type of fastening | Engage (snap) |
| Width | 127 mm |
| Height | 127 mm |
| Depth | 8 mm |
| Built-in height | 0 mm |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Latin wood species | Not applicable |
| Certification of wood (list) | Not applicable |
| Wood Climate area | Not applicable |