The indoor sensor measures ambient temperature and humidity in real time and displays them in your Home + Control app. It sends instant alerts when thresholds are exceeded and enables smart automations for electric heating and ventilation.
| Indication | None |
|---|---|
| Multiple display | No |
| Measuring range (Min-Max) | -5-35 °C |
| Thermal element type B | No |
| Thermal element type E | No |
| Thermal element type J | No |
| Thermal element type K | No |
| Thermal element type N | No |
| Thermal element type R | No |
| Thermal element type S | No |
| Thermal element type T | No |
| Thermal element RTD | No |
| Measurement of differential temperature | Yes |
| Measurement of relative air humidity | Yes |
| Measurement of material humidity | No |
| Measured value memory | Yes |
| Interface | No |
| Separate sensor | No |
| Infrared measurement | No |
| Width | 116.6 mm |
| Height | 81.8 mm |
| Depth | 15 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
|---|---|
| Storage temperature (Min-Max) | -5-70 °C |
| Voltage type | DC |
| Nominal voltage (Min-Max) | 2.8-3.3 V |
| Supply current (Min-Max) | 0.5-1 A |
| Standby consumption | 5 mA |
| Colour | Black |
| RAL-number | 9011 |
| Halogen free | Yes |
| Mounting method | Surface mounted |
| Contains Batteries | Yes |
| Addressable | No |
| Connected object | Yes |
| Operating method | Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |
| Compatible voice assistants | Amazon Alexa , Apple Siri , Google Assistant |
| Product use function | Thermal comfort management |
| Application name | Home + Control |
| Programming way | Smartphone apps |