Allows adjustment of power to 25W from a balanced 100V loudspeaker line. Modular flush-mounted design, IP21 protection, compact 45x45mm dimensions, and matt black finish for seamless integration with Arteor Advance environments.
| Assembly arrangement | Control unit |
|---|---|
| Mounting method | Flush-mounted |
| With voice announcement function | No |
| With tuner | No |
| RDS | No |
| With frequency indication | No |
| Number of analogue inputs | 2 |
| Number of analogue outputs | 2 |
| Music capacity | 25 W |
| Suitable for degree of protection (IP) | IP21 |
| Width | 45 mm |
|---|---|
| Height | 45 mm |
| Colour | Black |
| Nominal voltage | 100 V |
| Min. depth of built-in installation box | 40 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |