LED for switches that allows the control to be easily located in the dark, with warm white 2800K light and 230V/0.85mA to 1.2mA consumption. This 0.2W to 0.3W locator LED creates a subtle halo enhancing night visibility without glare.
| Antimicrobial treatment | No |
|---|---|
| Lamp power (Min-Max) | 0.2-0.3 W |
| Lamp voltage (Min-Max) | 235-245 V |
| Width | 7.6 mm |
| Technology | LED |
| Halogen | No |
| Krypton | No |
| Xenon | No |
|---|---|
| Colour | Colourless |
| Colour temperature | 2800 K |
| Total length | 137.3 mm |
| Suitable for torches | No |
| Suitable for pointer | No |
| Suitable for round flashing luminaire | No |