For DVB-T, Cablecast and satellite installation UHD TV quality compatible. Class A shielded star socket LTE ready (4G protected) with low attenuation 1.5dB and 2dB tap loss up to 2150MHz. Matt black thermoplastic finish.
| Model | End socket |
|---|---|
| Type of socket outlet | TV/RD/SAT |
| DAB+ | No |
| Mounting method | Module frame |
| Number of modules (module system) | 2 |
| Assembly arrangement | Basic element with central cover plate |
| Tap loss at 860 MHz | 1.5 dB |
| Tap loss at 2150 MHz | 2 dB |
| Number of outlets | 4 |
| Suitable for cable modem | No |
| Suitable for remote power supply | Yes |
| Type of fastening | Snap mounting (engagement) |
| Colour | Black |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Material | Plastic |
|---|---|
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 40 mm |
| Min. depth of built-in installation box | 30 mm |
| Built-in depth | 27 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | Yes |