For Dvbt, Cablecast and satellite installation, this matt white 9.5mm male TV end socket ensures UHD TV quality with Class A shielding. Its low attenuation and 0-2400MHz band make it LTE ready (4G protected).
| Model | End socket |
|---|---|
| Type of socket outlet | TV |
| DAB+ | No |
| Mounting method | Module frame |
| Number of modules (module system) | 1 |
| Assembly arrangement | Basic element with central cover plate |
| Tap loss at 860 MHz | 1 dB |
| Tap loss at 2150 MHz | 1.5 dB |
| Number of outlets | 1 |
| Suitable for cable modem | No |
| TV frequency band (Min-Max) | 0-2400 MHz |
| Suitable for remote power supply | Yes |
| Colour | White |
| RAL-number (similar) | 9003 |
| Surface protection | Untreated |
| Surface finishing | Matt |
|---|---|
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP21 |
| degree of impact strength (IK) | IK03 |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 32.5 mm |
| Min. depth of built-in installation box | 40 mm |
| Built-in depth | 23.5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |