Surface box, 4 modules, for French/Belgian and British Standard India devices, enables horizontal or vertical mounting. Robust, shock resistant, halogen free thermoplastic body with 4 rear inlets, 25mm cable capacity. Glossy white
| Antimicrobial treatment | No |
|---|---|
| Assembly arrangement | Surface mounted box |
| Suitable for mounting over existing flush-mounted box | No |
| Suitable for modular domestic switching devices | Yes |
| Number of modules (module system) | 4 |
| Mounting direction | Horizontal |
| Shape | Rectangular |
| Desktop device | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
|---|---|
| With cover frame | No |
| Cross-trunking mounting | No |
| With duct entry | No |
| With cable entry | Yes |
| With screw gland entry | No |
| With installation tube entry | No |
| Inlet from the rear | Yes |
| Number of inlets | 4 |
| Shock resistant | Yes |
| Width | 157 mm |
| Height | 90 mm |
| Depth | 52 mm |
| Maximum Input cable diameter | 25 mm |