Surface box for modular domestic switching devices, offering 18/24 modules in a robust, shock resistant thermoplastic housing. Its IP20 protection, rear cable entry, and breakable membranes simplify safe surface installations. Glossy
| Antimicrobial treatment | No |
|---|---|
| Assembly arrangement | Surface mounted box |
| Suitable for mounting over existing flush-mounted box | No |
| Suitable for modular domestic switching devices | Yes |
| Number of modules (module system) | 18 |
| Number of units | 18 |
| Mounting direction | Horizontal |
| Shape | Rectangular |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
| With cover frame | No |
| Cross-trunking mounting | No |
|---|---|
| With duct entry | No |
| With cable entry | Yes |
| With screw gland entry | No |
| With installation tube entry | No |
| Inlet from the rear | Yes |
| Number of earthing terminals | 0 |
| Shock resistant | Yes |
| Degree of protection (IP) | IP20 |
| Width | 237.5 mm |
| Height | 246 mm |
| Depth | 43 mm |
| Suitable for switching devices with max. width | 67.5 mm |
| Suitable for switching devices with max. height | 45 mm |
| Compliant with BS 4662 | No |
| Entry membrane gland type | Rigid to break |
| Cable support | Not applicable |