Device switches on automatically when it detects presence, providing energy-efficient 1W white LED step lighting. Its matt black, square, modular design with screw terminals ensures easy wall-duct mounting and safety.
| Lamp type | LED not exchangeable |
|---|---|
| With light source | Yes |
| Suitable for number of light sources | 1 |
| Lamp holder | None |
| Housing material | Plastic |
| Housing colour | Black |
| Type of covering | Lamella |
| Material cover | Plastic, structured |
| Suitable for surface mounting | Yes |
| Suitable for built-in mounting | Yes |
| With built-in installation box | No |
| Adjustable | No |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 100-240 V |
| Type of control gear | Not required |
| With control gear | No |
| Exchangeable control gear | No |
| Dimming 0-10 V | No |
| Dimming 1-10 V | No |
| Dimming DALI | No |
| Dimming DMX | No |
| Dimming DSI | No |
| Dimming LineSwitch | No |
| Dimming mains voltage modulation | No |
| Dimming manufacturer's proprietary system | No |
| Dimming phase cut-off (trailing edge) | No |
| Dimming phase cut-on (leading edge) | No |
| Dimming potentiometer (integrated) | No |
| Dimming programmable | No |
| Dimming RF | No |
| Dimming Sine Wave Reduction | No |
| Dimming Touch and Dim | No |
| Dimming with push-button | No |
|---|---|
| Dimming Zigbee | No |
| Light distributor | Diffuser lens/optic/panel |
| Light distribution | Symmetric |
| Light outlet | Indirect |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Suitable for lamp power (Min-Max) | 1-1 W |
| Max. system power | 1 W |
| Operation by Bluetooth | No |
| Colour of light | White |
| Compatible with Casambi | No |
| Colour temperature (Min-Max) | 2700-3700 K |
| Constant light output (CLO) | No |
| Width | 45 mm |
| Height/depth | 45 mm |
| Length | 46 mm |
| Built-in height/depth | 29.9 mm |
| Number of poles | 2 |
| Conductor cross section | 4 mm² |
| Connection type | Screwed terminal |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Number of terminals | 2 |
| Terminals capacity (Min-Max) | 1-4 mm² |
| Cable nature for connection | Flexible or rigid |
| Mounting method | Wall duct |
| Contains Batteries | No |