1m cover Arteor Advance Slender C-D compatible with MyHome mechanism - Matt White, halogen free thermoplastic with matt finish and IP21 rating. Two-part rocker with monitoring window for switch/push button functions.
| Model | Two-part rocker |
|---|---|
| Imprint/indication | Other |
| Scannable symbol/barrier free | Yes |
| Utilization | Switch/push button |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Clamp mounting |
| Monitoring window/light outlet | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
|---|---|
| Antimicrobial treatment | No |
| Colour | White |
| RAL-number (similar) | 9016 |
| With label area | No |
| With exchangeable lens/symbol | No |
| Suitable for degree of protection (IP) | IP21 |
| Width | 10 mm |
| Height | 60 mm |
| Depth | 7 mm |