1m cover Arteor Advance Slender compatible with MyHome mechanism - Matt Black, precise switch/push-button control with two-part rocker. Matt thermoplastic, halogen free, IP21-rated for durable indoor use. Clamp mounting.
| Model | Two-part rocker |
|---|---|
| Imprint/indication | Other |
| Scannable symbol/barrier free | Yes |
| Utilization | Switch/push button |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Clamp mounting |
| Monitoring window/light outlet | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
|---|---|
| Antimicrobial treatment | No |
| Colour | Black |
| RAL-number (similar) | 9005 |
| With label area | No |
| With exchangeable lens/symbol | No |
| Suitable for degree of protection (IP) | IP21 |
| Width | 10 mm |
| Height | 60 mm |
| Depth | 7 mm |