6 lights ON/OFF functions and dimmer load adjustment, 3 Shutter up/down with advanced functions, and 6 configurable scenarios for flexible lighting and shutter management. Programmable, addressable bus control.
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system KNX Secure | No |
| Bus system KNX Secure-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Other |
| Radio frequency bidirectional | No |
| Mounting method | Module frame |
| With anti-theft/dismantling protection | No |
| With bus connection | Yes |
| Number of actuation points | 6 |
| Number of buttons | 6 |
| With LED indication | Yes |
| With label area | No |
| With display | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Untreated |
| Colour | Other |
| Transparent | No |
| With room temperature controller | No |
| With IR sensor | No |
|---|---|
| Degree of protection (IP) | IP20 |
| Min. depth of built-in installation box | 55 mm |
| Width | 66 mm |
| Height | 45 mm |
| Depth | 24 mm |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | 5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 0-0 Hz |
| Terminal marking indication | Yes |
| Halogen free | No |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 0.34-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |
| Addressable | Yes |
| Contains Batteries | No |
| Connected object | No |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | No |
| Product use function | Lighting management |