Provides power for shavers with dual 230V/120-230V supply and earth connection. Matt titanium thermoplastic front offers durable, halogen-free performance. Marked screw terminals and 1.5mm² to 2.5mm² capacity simplify wiring.
| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Mounting method | Flush-mounted |
| With hinged lid | No |
| Voltage reversible | No |
| Nominal voltage low value | 207 V |
| Nominal voltage high value | 253 V |
| Rated output | 20 VA |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Titanium |
| Transparent | No |
| Device width | 82 mm |
| Device height | 149.6 mm |
| Device depth | 52.5 mm |
|---|---|
| With built-in installation box | No |
| Min. depth of built-in installation box | 50 mm |
| Built-in depth | 40.9 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Terminal marking indication | Yes |
| Antimicrobial treatment | No |
| Connection type | Screwed terminal |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | Yes |