Rfid keycard switch BUS/SCS - 2 modules - Matt white offers 13.56MHz keycard recognition and addressable SCS operation. Its LED backlit slot ensures easy location, while configurable switch-off delay optimizes hotel room energy management.
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Other |
| Radio frequency bidirectional | No |
| Mounting method | Module frame |
| With anti-theft/dismantling protection | No |
| With bus connection | Yes |
| Number of actuation points | 1 |
| Number of buttons | 1 |
| With LED indication | Yes |
| With label area | No |
| With display | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Transparent | No |
| With room temperature controller | No |
| With IR sensor | No |
|---|---|
| Degree of protection (IP) | Other |
| degree of impact strength (IK) | Other |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 0-0 Hz |
| Standby consumption | 5 mA |
| Terminal marking indication | No |
| Halogen free | No |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 0.34-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Addressable | Yes |
| Contains Batteries | No |
| Connected object | No |
| Operating method | SCS |
| Programming way | Configurator |
| Programmable | Yes |