LED for switches that allows visual indication that the product is live, using a red 220V to 230V LED indicator. Its 0.2W to 0.3W power and 0.9mA nominal current ensure minimal energy consumption.
| Antimicrobial treatment | No |
|---|---|
| Lamp power (Min-Max) | 0.2-0.3 W |
| Lamp voltage (Min-Max) | 220-230 V |
| Depth | 137.3 mm |
| Width | 7.6 mm |
| Technology | LED |
| Lamp shape | Lens-shape |
| Halogen | No |
| Krypton | No |
| Xenon | No |
|---|---|
| Colour | Colourless |
| Diameter | 3 mm |
| Suitable for torches | No |
| Suitable for pointer | Yes |
| Suitable for round flashing luminaire | No |
| Nominal current | 0.9 mA |
| Frequency (Min-Max) | 40-50 Hz |