TV/R/SAT socket for receiving TV, radio and satellite signals with low attenuation (1.5dB at 860MHz, 2dB at 2150MHz). UHD compatible, DAB+ ready, Class A shielded, LTE Ready, TV 320-862MHz, radio 87.5-240MHz, SAT 950-2400MHz.
| Model | End socket |
|---|---|
| Type of socket outlet | TV/RD/SAT |
| DAB+ | Yes |
| Mounting method | Module frame |
| Number of modules (module system) | 2 |
| Assembly arrangement | Basic element with central cover plate |
| Tap loss at 860 MHz | 1.5 dB |
| Tap loss at 2150 MHz | 2 dB |
| Number of outlets | 3 |
| Suitable for cable modem | No |
| TV frequency band (Min-Max) | 320-862 MHz |
| Suitable for remote power supply | Yes |
| Radio frequency band (Min-Max) | 87.5-240 MHz |
| SAT frequency band (Min-Max) | 950-2400 MHz |
| Colour | Gold |
| Surface protection | Lacquered |
|---|---|
| Surface finishing | Matt |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP21 |
| degree of impact strength (IK) | IK03 |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 39.5 mm |
| Min. depth of built-in installation box | 40 mm |
| Built-in depth | 28 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |