This matt black “DO NOT disturb/make UP room” 2-module cover provides a clean one-part rocker interface for hotel room management. Its halogen-free thermoplastic construction, matt finish, and IP21 rating ensure durable, safe performance.
| Model | One-part rocker |
|---|---|
| Imprint/indication | Other |
| Scannable symbol/barrier free | Yes |
| Utilization | Switch/push button |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Clamp mounting |
| Monitoring window/light outlet | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
|---|---|
| Antimicrobial treatment | No |
| Colour | Black |
| With label area | No |
| With exchangeable lens/symbol | No |
| Suitable for degree of protection (IP) | IP21 |
| Width | 22.5 mm |
| Height | 45 mm |
| Depth | 5.3 mm |
| Storage temperature (Min-Max) | -10-70 °C |