Allows connecting a cord through an 8mm outlet in a compact 1M square format. Flush-mounted thermoplastic body in matt white ensures discreet integration with Arteor Advance. Push-in clamp connection provides quick, reliable indoor wiring.
| Mounting method | Flush-mounted |
|---|---|
| Connection system | Push-in clamp |
| Material | Plastic |
| Material quality | Thermoplastic |
| Colour | White |
|---|---|
| Device width | 22.5 mm |
| Device height | 45 mm |
| Antimicrobial treatment | No |