Allows adjustment of light output with precise rotary control of dimmable LED, halogen, and compact fluorescent loads up to 200W. The matt white 2-module design fits 40mm boxes and uses screw terminals for 220-230V AC operation.
| Assembly arrangement | Modular device for domestic switching devices |
|---|---|
| Method of operation | Turn button |
| Number of modules (module system) | 2 |
| Number of units | 1 |
| App control via Bluetooth | No |
| Serial dimmer | No |
| Type of load | Resistive load |
| Substation input | No |
| Light value memory | Yes |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Min. brightness controllable | Yes |
| Mounting method | Module frame |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | No |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
|---|---|
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK02 |
| Nominal voltage (Min-Max) | 220-230 V |
| Connection type | Screwed terminal |
| Cable section (Min-Max) | 2.5-4 mm² |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 57 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | 5-35 °C |
| Storage temperature (Min-Max) | -5-70 °C |
| Voltage type | AC |
| Mandatory neutral | No |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | Yes |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |