The 6A plug matt white is a compact matt-finish socket plug offering reliable 240V connection with IP20 protection. Its thermoplastic body and solid brass contacts ensure safety and long life for cool indoor running.
| Model | Other |
|---|---|
| Material | Plastic |
| Material quality | Thermoplastic |
| Degree of protection (IP) | IP20 |
| Insert direction | Straight |
| Connection system | Screwed terminal |
| Colour | White |
| Number of poles | 3 |
| Nominal voltage | 240 V |
| Width | 40 mm |
| Height | 50.3 mm |
|---|---|
| Depth | 39.1 mm |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| RAL-number | 9003 |
| Antimicrobial treatment | No |
| Connection type | Screwed terminal |
| Number of terminals | 3 |
| Cable nature for connection | Flexible or rigid |