Offers a gentle touch for effortless light control. This slender 3x1-pole matt titanium switch with 2x2-way and 1x1-way 20AX circuits provides versatile AC lighting control, with screw terminals and flush-mounted modular design.
| Wiring system | Switch 3x1-pole |
|---|---|
| Method of operation | Rocker/button |
| Assembly arrangement | Modular device for domestic switching devices |
| Push button switch | No |
| Number of rockers | 3 |
| Mounting method | Flush-mounted |
| Type of fastening | Engage (snap) |
| With mounting plate | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | No |
| Antimicrobial treatment | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Titanium |
| Colour of switch operator | Titanium |
| Label space/information surface | No |
| Imprint/indication | None |
| Lighting | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK02 |
|---|---|
| Nominal voltage | 250 V |
| Rated current | 20 A |
| Connection type | Screwed terminal |
| Device width | 84.5 mm |
| Device height | 79.5 mm |
| Device depth | 49.3 mm |
| Built-in depth | 31.5 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Compliant with UK Building Regulations Part M | No |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Terminal marking indication | Yes |
| Terminals capacity (Min-Max) | 2.5 - 6 mm² |
| Cable nature for connection | Flexible or rigid |