Installed at the base of walls, this 3-module 230V LED skirting light delivers energy-efficient white illumination. Its matt white finish, square modular format, and screw-type terminals ensure clean aesthetics, easy wiring.
| Lamp type | LED not exchangeable |
|---|---|
| With light source | Yes |
| Depth | 67.5 mm |
| Housing colour | White |
| Type of covering | None |
| Suitable for built-in mounting | Yes |
| With built-in installation box | No |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 220-240 V |
| Type of control gear | LED operating device current-controlled |
| With control gear | No |
| Exchangeable control gear | No |
| Dimming 0-10 V | No |
| Dimming 1-10 V | No |
| Dimming DALI | No |
| Dimming DMX | No |
| Dimming DSI | No |
| Dimming LineSwitch | No |
| Dimming mains voltage modulation | No |
| Dimming manufacturer's proprietary system | No |
| Dimming phase cut-off (trailing edge) | No |
| Dimming phase cut-on (leading edge) | No |
|---|---|
| Dimming potentiometer (integrated) | No |
| Dimming programmable | No |
| Dimming RF | No |
| Dimming Sine Wave Reduction | No |
| Dimming Touch and Dim | No |
| Dimming with push-button | No |
| Dimming Zigbee | No |
| Degree of protection (IP) | IP20 |
| Operation by Bluetooth | No |
| Colour of light | White |
| Width | 45 mm |
| Height/depth | 18.3 mm |
| Length | 67.5 mm |
| Type of wiring | Loop-through wiring included |
| Storage temperature (Min-Max) | -5-70 °C |
| Terminal marking indication | No |
| Halogen free | No |
| Cable nature for connection | Flexible |
| Mounting method | Surface mounted |
| Contains Batteries | No |