Offers a gentle touch for effortless light control with smooth rocker operation. This 3 gang 2x2 way+1 way 20AX 250V AC switch in champagne provides reliable flush-mounted performance with screw-type terminals.
| Equipped with 1 | Two-way switch |
|---|---|
| Equipped with 2 | Off switch |
| Method of operation | Rocker/button |
| Mounting direction | Vertical |
| Type of fastening | Clamp mounting |
| With lighting | No |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Gold |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
| Nominal voltage | 250 V |
|---|---|
| Rated current | 20 A |
| Number of poles | 3 |
| Number of contacts as normally open contact | 1 |
| Number of contacts as normally closed contact | 2 |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 41 mm |
| Min. depth of built-in installation box | 28 mm |
| Voltage type | AC |
| Connection type | Screwed terminal |
| Terminals capacity (Min-Max) | 2.5-6 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |
| Fitted with USB plug | No |