Blank module covers unused outlets on the plate, enhancing safety by preventing contact with exposed wires. Its three matt titanium modules deliver a smooth, discreet finish. Designed for indoor IP20 applications with Arteor Advance plates.
| Material | Plastic |
|---|---|
| Construction type lens | Rectangular |
| Depth | 20 mm |
| Colour | Grey |
| degree of impact strength (IK) | Not applicable |
| Degree of protection (IP) | IP20 |
|---|---|
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Halogen free | No |
| Antimicrobial treatment | No |