Allows adjustment of light output with tactile touch control. Handles 5W to 300W resistive or 5W to 75W LED loads at 230V to 240V AC with neutral. Matt black 2 modules design with screw terminals for indoor dimming.
| Assembly arrangement | Basic element with housing top |
|---|---|
| Method of operation | Touch control button |
| Number of modules (module system) | 2 |
| Number of units | 1 |
| App control via Bluetooth | No |
| Dimming phase cut-on (leading edge) | Yes |
| Dimming phase cut-off (trailing edge) | Yes |
| Serial dimmer | Yes |
| Type of load | Resistive load |
| Substation input | Yes |
| Light value memory | No |
| Applicable with button | No |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Min. brightness controllable | No |
| Mounting method | Module frame |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Black |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
|---|---|
| degree of impact strength (IK) | IK04 |
| Nominal voltage (Min-Max) | 230-240 V |
| Frequency (Min-Max) | 50-60 Hz |
| Control voltage (Min-Max) | 230-240 V |
| Nominal power resistive load (Min-Max) | 5-300 W |
| Nominal power capacitive load (Min-Max) | 5-75 VA |
| Connection type | Screwed terminal |
| Cable section (Min-Max) | 1-4 mm² |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 41.45 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 32.95 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | Yes |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Other |