Faceplate in matt titanium, 2 modules single keystone, ensures clean flush-mounted data connector integration. Its snap-engage fastening and 45x45mm format simplify installation. Equipped with an imprintable snap-in label holder.
| Assembly arrangement | Basic element with housing top |
|---|---|
| Utilization | Mounting cover data connector |
| Support ring | No |
| With dust cover | No |
| With hinged lid | No |
| Outlet direction | Straight |
| Imprintable label | Imprintable label snap-in in intermediate ring |
| With imprint | Yes |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Titanium |
| Transparent | No |
| Type of fastening | Engage (snap) |
|---|---|
| Number of modules (module system) | 2 |
| Suitable for number of connectors | 1 |
| With strain relief | No |
| Shielded buses | No |
| Shielded housing | No |
| Luster terminal | No |
| With lighting | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK03 |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 20.5 mm |
| Min. depth of built-in installation box | 40 mm |
| Built-in depth | 9.5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |