Allows controlling fan speed with a 2 modules rotary fan controller for energy saving. Offers 6-step control up to 70W with robust turn button and integrated switching contact. Flush-mounted matt titanium finish for discreet indoor use
| Mounting method | Flush-mounted |
|---|---|
| Colour | Grey |
| Nominal current | 0.3 A |
| Number of phases | 1 |
| Power control stepless | No |
| Number of steps | 6 |
| Method of operation | Turn button |
|---|---|
| Lighting | None |
| Switching contact | Yes |
| With temperature sensor | No |
| Degree of protection (IP) | IP20 |