Allows control of single-phase indoor fan speed with a 2-module rotary controller rated 120W at 220V to 240V. It offers precise 5-step adjustment via a robust turn button, flush-mounted in matt white.
| Mounting method | Flush-mounted |
|---|---|
| Colour | White |
| Output voltage (Min-Max) | 220-240 V |
| Number of phases | 1 |
| Power control stepless | No |
| Number of steps | 5 |
| Method of operation | Turn button |
| Lighting | None |
|---|---|
| Switching contact | Yes |
| With temperature sensor | No |
| Height | 45 mm |
| Width | 45 mm |
| Depth | 33 mm |
| Degree of protection (IP) | IP20 |