Allows control of ceiling fan speed with a 2 modules rotary controller rated 100W. Offers 5-step speed control from 40VA to 400VA with integrated switch. Flush-mounted matt titanium finish with screw-type terminals for indoor installation.
| Mounting method | Flush-mounted |
|---|---|
| Colour | Grey |
| Nominal current | 0.4 A |
| Number of phases | 1 |
| Power control stepless | No |
| Number of steps | 6 |
| Method of operation | Turn button |
| Lighting | None |
|---|---|
| Switching contact | Yes |
| With temperature sensor | No |
| Height | 45 mm |
| Width | 45 mm |
| Depth | 33 mm |
| Degree of protection (IP) | IP20 |