For telephone installation. Superior voice transmission with 4-contact RJ11/RJ12 modular jack. Compatible with many telephone systems and supports looping via 1/4 turn terminal. Matt black 2-module design with dust cover.
| Surface mounting | Yes |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | Yes |
| Floor box/subfloor mounted | Yes |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Basic element with central cover plate |
| Type of connector | Other |
| Suitable for number of connectors | 1 |
| Category | 3 |
| Colour | Black |
| RAL-number | 9003 |
| Connection type | Other |
| Shielded housing | No |
| Separate earthing connection | Yes |
| With label space | Yes |
| Separate strain relief | No |
| Mounting method shielding connection | None |
|---|---|
| Outlet direction | Straight |
| With dust cover | Yes |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
| Colour coding | No |
| Device width | 45 mm |
| Device height | 45 mm |
| Number of modules (module system) | 2 |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |