Reading light provides focused illumination for comfortable reading. This 2 modules matt white light delivers 110lumens LED output at 3.3W with 3000K warm white. Its integrated push-button dimming and screw-type terminals.
| Suitable for wall mounting | Yes |
|---|---|
| Suitable for suspended mounting | No |
| Suitable for ceiling mounting | No |
| Suitable for built-in mounting | Yes |
| Suitable for surface mounting | No |
| Suitable for light line configuration | No |
| Suitable for workplace according to EN 12464-1 | No |
| Lamp type | LED not exchangeable |
| With light source | Yes |
| Lamp holder | Other |
| Housing material | Plastic |
| Surface protection housing | Lacquered |
| Housing colour | White |
| Material cover | Plastic, opal |
| Type of grid | None |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 230-250 V |
| Type of control gear | LED operating device voltage-controlled |
| With control gear | No |
| Exchangeable control gear | No |
| Dimmable | Yes |
| Dimming 0-10 V | No |
| Dimming 1-10 V | No |
| Dimming DALI | No |
| Dimming DALI-2 | No |
| Dimming DMX | No |
| Dimming DSI | No |
| Dimming manufacturer's proprietary system | No |
| Dimming mains voltage modulation | No |
| Dimming phase cut-off (trailing edge) | No |
| Dimming phase cut-on (leading edge) | No |
| Dimming programmable | No |
| Dimming potentiometer (integrated) | No |
| Dimming RF | No |
| Dimming Touch and Dim | No |
| Dimming Zigbee | No |
| Dimming with push-button | Yes |
| Light distributor | Reflector |
| Light distribution | Asymmetric |
| Beam angle | Open beam/diffuse |
| Light outlet | Direct |
| Degree of protection (IP), rear side | IP20 |
| Degree of protection (IP), front side | IP40 |
| degree of impact strength (IK) | IK04 |
| Protection class according to IEC 61140 | None |
| Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
| Emergency power supply system | None |
| Rated ambient temperature according to IEC 62722-2-1 (Min-Max) | -5-35 °C |
| Luminous flux in emergency mode | 110 lm |
| Suitable for emergency lighting | No |
| Emergency function monitoring system | None |
| With switch | Yes |
| With presence detector | No |
| With movement sensor | No |
| With light sensor | No |
|---|---|
| Covering of the luminaire with thermally insulating material possible | No |
| With air slots | No |
| Filament test according to IEC 60695-2-11 | 650 °C - 30 s |
| Suitable for lamp power (Min-Max) | 3.3-3.3 W |
| Luminaire efficacy (Min-Max) | 0-0 lm/W |
| Rated luminous flux according to IEC 62722-2- 1 (Min-Max) | 110-110 lm |
| Colour of light | White |
| Colour temperature (Min-Max) | 3000-3000 K |
| Width | 45 mm |
| Height/depth | 45 mm |
| Length | 362 mm |
| Outer diameter | 53 mm |
| Built-in length | 32 mm |
| Built-in width | 45 mm |
| Built-in height/depth | 32 mm |
| Type of wiring | Ending |
| Number of poles | 2 |
| Conductor cross section | 1.5 mm² |
| Connection type | Screwed terminal |
| Connectable conductor cross section (Min-Max) | 1.5-2.5 mm² |
| Luminous intensity (Min-Max) | 0-0 cd |
| Colour of light adjustable | No |
| Luminous flux adjustable | No |
| Operation by Bluetooth | No |
| Compatible with Casambi | No |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -25-45 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | Yes |
| RAL-number | 9003 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Cable nature for connection | Flexible or rigid |
| With socket outlet | No |
| Fitted with rainproof plate protection | No |
| With complemantary luminous signal | No |
| Supplied remote control | No |
| Cable support | Not applicable |
| Auto switch | No |
| Control mode | Wired |
| Addressable | No |
| Connected object | No |
| Programming way | Not applicable |
| With voice command | No |
| Programmable | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |
| Product use function | Lighting management |