Acting as on/off switches that signal the ballast to adjust the light level, this 2-module 0-10V push dimmer offers precise light adjustment and compatibility with dimmable LED, halogen, and compact fluorescent loads.
| Assembly arrangement | Modular device for domestic switching devices |
|---|---|
| Number of modules (module system) | 2 |
| App control via Bluetooth | No |
| Serial dimmer | No |
| Type of load | Other |
| Substation input | Yes |
| Light value memory | No |
| Applicable with button | Yes |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Min. brightness controllable | Yes |
| Mounting method | Module frame |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Gold |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
|---|---|
| degree of impact strength (IK) | IK02 |
| Nominal voltage (Min-Max) | 240-240 V |
| Frequency (Min-Max) | 47-63 Hz |
| Control voltage (Min-Max) | 90-254 V |
| Nominal power resistive load (Min-Max) | 20-600 W |
| Connection type | Screwed terminal |
| Cable section (Min-Max) | 2.5-2.5 mm² |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 42 mm |
| Min. depth of built-in installation box | 40 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 33.5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Stress test conformity (1000V) | No |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |