Allows adjustment of light output for 60W to 400W halogen loads at 230V to 240V. The 2-module matt white dimmer features leading and trailing edge control with a rotary knob and screw terminals for indoor IP20 installation.
| Assembly arrangement | Modular device for domestic switching devices |
|---|---|
| Method of operation | Turn button |
| Number of modules (module system) | 2 |
| Number of units | 1 |
| App control via Bluetooth | No |
| Dimming phase cut-on (leading edge) | Yes |
| Dimming phase cut-off (trailing edge) | Yes |
| Serial dimmer | No |
| Type of load | Resistive load |
| Substation input | No |
| Light value memory | No |
| Applicable with button | No |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Min. brightness controllable | No |
| Mounting method | Module frame |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | No |
| Surface protection | Lacquered |
|---|---|
| Surface finishing | Matt |
| Colour | White |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
| Nominal voltage (Min-Max) | 230-240 V |
| Nominal power resistive load (Min-Max) | 60-400 W |
| Max. switching power LED | 500 W |
| Connection type | Screwed terminal |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 57 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Voltage type | AC |
| Mandatory neutral | No |
| Terminal marking indication | No |
| Antimicrobial treatment | No |
| Cable nature for connection | Flexible |