The 2 modules emergency stop button offers reliable turn-release unlocking with 1NO+1NC contact for secure emergency shutdown. Its built-in mounting, 22.5mm hole diameter, and IP41 IK04 protection ensure robust integration in indoor panels.
| Unlocking method | Turn-release |
|---|---|
| Number of contacts as normally closed contact | 1 |
| Number of contacts as normally open contact | 1 |
| Degree of protection (IP) | IP41 |
| Mounting method | Built-in |
| With lighting | No |
| Hole diameter | 22.5 mm |
| Connection type auxiliary circuit | Screw connection |
| Width | 45 mm |
|---|---|
| Height | 45 mm |
| Depth | 68.3 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminals capacity (Min-Max) | 2.5-2.5 mm² |