Thermostat for electric floor heating offering precise 230VAC control with 1 change-over contact up to 8A, IP30 protection, and 10° C to 30° C adjustment. Its 2-module modular design with turn operation ensures robust integration.
| Type of power supply | 230 V AC |
|---|---|
| Connection | 3-/4-wire |
| With receiver | No |
| Measuring range (Min-Max) | 10-30 °C |
| External sensor | No |
| Thermal feedback | None |
| Control characteristic | Other |
| Suitable for heating | Yes |
| Number of heater outputs | 1 |
| Suitable for cooling | Yes |
| Number of cooler outputs | 1 |
| Differential value (Min-Max) | 2-2 K |
| Adjustable differential | No |
| Temperature readable | No |
| With sound indicator | No |
| Sensor/feeler type | Other |
| Mounting method | Modular device for domestic switching devices |
| Number of modules (module system) | 2 |
| With display | No |
|---|---|
| Operation | Turn |
| With tap water circuit | No |
| Contact type | Change-over contact (NO/NC) |
| Max. contact voltage | 250 V |
| Max. contact load | 8 A |
| Degree of protection (IP) | IP30 |
| Explosion-proof | No |
| Colour | Bronze |
| Height | 45 mm |
| Width | 45 mm |
| Depth | 47 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |