The fiber optic feedthrough sockets have duplex or double simplex feedthroughs for SC/APC multi-mode links. They enable secure push-pull connection of two fibers with shutter dust protection.
| Surface mounting | Yes |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Engage (snap) |
| Type of connector | SC |
| Colour | White |
| Centre plate | No |
| With cover frame | No |
| With label space | Yes |
| With strain relief | No |
| Wire stock | No |
| Outlet direction | Downwards |
|---|---|
| Dust protection cap | Shutter |
| Device width | 45.05 mm |
| Device depth | 29.5 mm |
| Device height | 45 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP21 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -40-85 °C |
| Antimicrobial treatment | No |
| Label space/information surface | Yes |